Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
TIL TECHNOLOGIES
Description
Evolution IN
Bill of material
LEC05XF4100-BB5
ORDERNO
ARTICLE_DESCRIPTION
article description
ARTICLE_TYPE
article type
CONTENT_SUPPLIER_URL
content supplier url
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
13.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
3.0
ETIM_ARTICLE_CLASS
etim article class
EC000782
FAMILY_VERSION
family version
11.15
HEIGHT
height
85
HOST
host
0
HUMIDITY_RANGE
humidity range
0 to 95%
IFCEXPORTAS
ifcexportas
NOTDEFINED
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
TIL Technologies
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
http://www.til-technologies.com
MASSUNIT
massunit
1
MAXIMUM_CONNECTION_DISTANCE
maximum connection distance
600m
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.85.30.11
OMNICLASS_TITLE
omniclass title
Access Controls
OPERATING_TEMPERATURE
operating temperature
-20°C to +70°C
PART_TYPE
part type
0
PRODUCT_LINE
product line
Evolution series
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
VERSION
version
2017
VOLTAGE
voltage
5 to 24 VDC
WATERMARKED_BY
watermarked by
WIDTH
width
85
NAME
name
ALWAYS_VERTICAL
always vertical
1
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Podgląd
3D
2D