Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ABB Installation Products
Description
Cable Glands - AMC Series - Cable Glands
Bill of material
AMC-1501
CN
Cat. No.
AMC-1501
MATC
Material of Construction
Copper Free Aluminium
MATS
Material of Sealing
Chloroprene
MATRR
Material of Spring
Copper Plated Stainless Steel Spring
THD
Thread (NPT)
1-1/2
ROAMIN
Range Over Armour Min
33.3
mm
ROAMAX
Range Over Armour Max
40.9
mm
ROJMIN
Range Over Jacket Min
35.6
mm
ROJMAX
Range Over Jacket Max
45.0
mm
A
19.0
mm
B
74.6
mm
C
70.1
mm
D
36.6
mm
Preview - Generation
Preview
3D
2D