Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ABB Installation Products
Description
Metalic Systems- Metalic Accesories Type: LNB/LNS - Metallic Locknuts
Bill of material
LNBM63
CN
Cat. No.
LNB63
CN1
LNB
PN
Part No.
LNBM63
MAT
Material
Nickel Plated Brass
SIZE
Size
63
COLOR
Color
Silver
TS
Thread Size
M63 x 1.5
PG42
A
7.5
mm
B
70.0
mm
Preview - Generation
Preview
3D
2D