Catalog navigation
Выбор CAD модели
Все
Electro
HELP_VARIABLE
Company
TENMAT
Description
Oversleeve
Bill of material
FF109 Firefly Oversleeve
ORDERNO
FF109 Firefly Oversleeve
ABLATIVE_COATED_FIRE_BATTS
ablative coated fire batts
1
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CUT_LENGTH
cut length
157.080
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
FireFly 109 Fire Sleeve for 15mm - 219mm pipe and upto 50mm Insulation - Max Oversleeve Width 180mm
DESIGN_OPTION
design option
-1
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Building Element Proxy
INSIDERADIUS
insideradius
60.000
INSULATION_THICKNESS
insulation thickness
35
INSULATION_THICKNESS_CALC
insulation thickness_calc
35
MANUFACTURER
manufacturer
Tenmat ltd
MASSUNIT
massunit
1
MATERIAL
material
Intumescent Sealant
OUTSIDERADIUS
outsideradius
62
PART_TYPE
part type
0
PERFORMANCE
performance
BS EN 1366-3:2009 & BS 476, ETA-12/0332, 1224-CPR-0341, CE Marked
PIPE_DIAMETER_CALC
pipe diameter_calc
50
PIPE_MATERIAL_SUITABILITY
pipe material suitability
Copper and Steel
PIPE_OUTSIDE_DIAMETER
pipe outside diameter
50
PROTRUSION_LENGTH
protrusion_length
60.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
https://www.tenmat.com/passive-fire-protection
VERSION
version
2015
WALL_WIDTH
wall width
200
WIDTH
width
320
WIDTH_CALC
width_calc
180
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/watch?v=qLyTY9hMMF8&feature=youtu.be
Preview - Generation
Предпросмотр
3D
2D