Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
TAIYO
Description
210C - 1R (Old type)
Bill of material
210C-1R1SD50AB0-AB
PM
Packing material
Nitril rubber
Urethane rubber
Fluoric rubber
Hydrogenated nitrile rubber
MT
Mounting type
SD type (Basic type)
LA type (Side lugs mounting)
EA type (rectangular rod cover mounting)
EB type (rectangular head cover mounting)
FA type (head rectangular flange mounting)
FB type (cap rectangular flange mounting)
CA type (Eye mounting)
CB type (Clevis mounting)
TA type (head trunnion mounting)
TC type (intermediate trunnion mounting)
CB
Cyilnder bore
50
mm
RT
Rod type
A
B
CT
Cushion type
with Cushion on the both ends
with Cushion on the rod side
with Cushion on the head side
without Cushion
S
Stroke
mm
MR
Motion of the Rod
mm
PP
Port position
A
B
C
D
CVP
Cushion valve
B
C
D
SS
Switch symbol
-
NS
Number of switches
-
B
Boots
No
Yes
MB
Material boots
-
Preview - Generation
Preview
3D
2D