Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Stern
Description
MP5 - Rear spherical bearing
Bill of material
SX - 140/ 90 x 1 - MP5 - 40
LINA
SX - 140/ 90 x 1 - MP5 - 40
TIP
Type
MP5
SIZE
Bore Ø
140
mm
MM
Rod Ø
90
mm
CORSA
Stroke
mm
TDS
Cushioning
0A - Without cushioning
2A - Front cushioning
1A - Rear cushioning
3A - Front and rear cushioning
WF
Dimension of rod extension
mm
GUA
Seals
0J - Standard
1J - Standard viton
2J - Medium friction
3J - Low friction
4J - Low friction viton
5J - Chevron
6J - Chevron viton
MAT
Rod material
0V - C45 Chrome plated
1V - Steel C45 with Chrome Niquel
2V - Stainless steel 1. 4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1. 4301 chromed plated
FL
Fluid
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA
4F - Water in oil emulsion 60/40 HFB
DIS
Spacers
0
2
4
6
8
DISINFO
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
PC1
Position of front connection
1
2
3
4
PC2
Position of rear connection
1
2
3
4
RF1
Position of front cushioning
0
RF2
Position of rear cushioning
0
PSA1
Position of front air bleed
2
3
4
PSA2
Position of rear air bleed
2
3
4
ASX
Rod accessory
No
AK - 6 Rod end spherical eyes
AK - 1 Rod clevis
ASCODE
Accessory code
-
Preview - Generation
Preview
3D
2D