Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Stern
Description
MT4 - Intermediate fixed trunnion
Bill of material
SH - 63 /45 x 20 - MT4 - 40
LINA
SH - 63 /45 x 20 - MT4 - 40
SER
Series
Type SH (160 bar)
Type SHM (210 bar)
TIP
Type
MT4
SIZE
Bore Ø
63
mm
MM
Rod Ø
45
mm
CORSA
Stroke
mm
TDS
Cushioning
0A - Without cushioning
1A - Rear cushioning
2A - Front cushioning
3A - Cushioning on both ends
TDT
Rod threading
0R - Standard male rod threading
1R - Special - Light male rod threading
WH
Dimension of rod extension
mm
GUA
Seals
0J - Standard
1J - Low friction seals
2J - Viton
MAT
Rod material
0V - C45 Chrome plated
1V - Steel with Chrome-Niquel
2V - Stainless steel 1.4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1.4301 chromed plated
FL
Fluid
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glicol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA.
4F - Water in oil emulsion 60/40 HFB
DIS
Spacers
0
2
4
6
8
DISINFO
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
PC1
Position of front connection
1
2
3
4
PC2
Position of rear connection
1
2
3
4
RF1
Position of front cushioning
0
RF2
Position of rear cushioning
0
PSA1
Position of front air bleed
4
2
3
PSA2
Position of rear air bleed
4
2
3
ASX
Rod accessory
No
BK - 1 Rod eye with spherical bearing
BK - 6 Plain rod clevis
ASCODE
Accessory code
-
AMX
Intermediate accessory
-
AMCODE
Accessory code
-
XV
mm
Preview - Generation
Preview
3D
2D