25A-LEFS25H-50
SMC Corporation
전동 액추에이터
LEF 전동 액추에이터/슬라이더 타입
Powered by
CAD모델 선택
All
Electro
전체
Electro
{smc_jp/electric_actuators/lef/25a_lefs_asmtab.prj},{NB=25A-LEFS25H-50(0_0)},{ACCURACY=},{SIZE=25},{DIRECTION=},{MOTOR=},{LEAD=H},{STROKE=50},{POS=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800},{SMIN=50},{SMAX=800},{OPTION=},{HOLE=},{CABLE=},{LENGTH=},{CONTROLLER=},{IO=},{PROTOCOL=},{AXIS=},{MOUNT=},{CONNECTOR=},{THREAD=0},{LA=52},{EA=120},{LB1=115.5},{LB2=160.5},{LC=10},{PPATH=25a_lefs/assembly/25a_lefs_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
회사명
SMC Corporation
내용
25A-LEFS - Electric Actuator Slider Type Ball Screw Drive/Series Compatible With Secondary Batteries
BOM
25A-LEFS25H-50
ACCURACY
Accuracy
(-) Basic type
(H) High precision type
(-) Basic type
(H) High precision type
SIZE
Size
25
25
mm
DIRECTION
Motor mounting direction
(-) Straight
(R) Right
(L) Left
(-) Straight
(R) Right
(L) Left
MOTOR
Motor type
(-) Step motor (Servo/24 VDC)
(A) Servo motor (24 VDC)
(-) Step motor (Servo/24 VDC)
(A) Servo motor (24 VDC)
LEAD
Ball screw lead
(H) 20mm
(A) 12mm
(B) 6mm
(H) 20mm
(A) 12mm
(B) 6mm
STROKE
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
mm
POS
Table position
mm
값 입력 POS
Table position
mm
cm
inch
ft
확인
OPTION
Motor option
(-) Without lock
(B) With lock
(-) Without lock
(B) With lock
HOLE
Positioning pin hole
(-) Housing B bottom
(K) Body bottom 2 locations
(-) Housing B bottom
(K) Body bottom 2 locations
CABLE
Actuator cable type
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
LENGTH
Actuator cable length
(-) Without cable
(-) Without cable
CONTROLLER
Controller/Driver type
(-) Without controller/driver
(1N) LECP1 Program less type (NPN)
(1P) LECP1 Program less type (PNP)
(AN) LECPA Pulse input type (NPN)
(AP) LECPA Pulse input type (PNP)
(C) With JXC controller
(-) Without controller/driver
(1N) LECP1 Program less type (NPN)
(1P) LECP1 Program less type (PNP)
(AN) LECPA Pulse input type (NPN)
(AP) LECPA Pulse input type (PNP)
(C) With JXC controller
IO
I/O cable length
N/A
N/A
PROTOCOL
Communication protocol
N/A
N/A
AXIS
Axis
N/A
N/A
MOUNT
Controller/Driver mounting
N/A
N/A
CONNECTOR
Communication plug connector, I/O cable
N/A
N/A
THREAD
Thread on/off
on
off
on
off
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D