ZX100-K15G-E-Q
SMC
bp3_vacuum_equipment
vacuum_unit
Series ZX
Powered by
CAD모델 선택
All
Electro
전체
Electro
{smc/bp3_vacuum_equipment/vacuum_unit/zx/zx100.prj},{NB=ZX100-K15G-E-Q},{IDNR=},{MODEL=ZX100},{VACUUM=K1},{PILOT=},{VOLTAGE=5},{ELECTRICAL=G},{LIGHT=},{OVERRIDE=},{COMBINATION=E},{ELECTRICAL2=},{PORT=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
SMC
Description
ZX100 - External vacuum supply system
Bill of material
ZX100-K15G-E-Q
VACUUM
Valve unit/Combination of supply valve and release valve
(K1) Supply valve-Solenoid-NC and Release valve-Solenoid-NC
(K3) Supply valve-Solenoid-NO and Release valve-Solenoid-NC
(K6) Supply valve-Air operated-NC and Release valve-External release (ZX1A)
(K8) Supply valve-Air operated-NO and Release valve-Air operated-NC
(K1) Supply valve-Solenoid-NC and Release valve-Solenoid-NC
(K3) Supply valve-Solenoid-NO and Release valve-Solenoid-NC
(K6) Supply valve-Air operated-NC and Release valve-External release (ZX1A)
(K8) Supply valve-Air operated-NO and Release valve-Air operated-NC
PILOT
Pilot valve
() DC:1W (With light:1.05W)
(Y) DC:0.45W (With light:0.5W)
() DC:1W (With light:1.05W)
(Y) DC:0.45W (With light:0.5W)
VOLTAGE
Voltage
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
ELECTRICAL
Electrical entry
(G) Grommet-Lead wire lenght:0.3m
(H) Grommet-Lead wire length:0.6m
(L) Plug connecto-Lead wire length:0.3m
(LN) Plug connector-Without lead wire
(LO) Plug connector-Without connector
(G) Grommet-Lead wire lenght:0.3m
(H) Grommet-Lead wire length:0.6m
(L) Plug connecto-Lead wire length:0.3m
(LN) Plug connector-Without lead wire
(LO) Plug connector-Without connector
LIGHT
Indicator light and surge voltage suppressor
() None
(Z) With indicator light and surge voltage suppressor
(S) With surge voltage suppressor
() None
(Z) With indicator light and surge voltage suppressor
(S) With surge voltage suppressor
OVERRIDE
Manual override
() Non-locking push style
(B) Locking slotted style
() Non-locking push style
(B) Locking slotted style
COMBINATION
Vacuum switch unit/Filter unit
(E) Vacuum pressure switch (General) with suction filter
(F) Suction filter only
(D21) 2 outputs/Without analogue output (mmHg)
(D22) 2 outputs/With analogue output (mmHg)
(D23) 1 output (With trouble detection)Without analogue (mmHg)
(D24) 1 output (With trouble detection) With analogue (mmHg)
(DP21) 2 outputs/ Without analogue output (kPa)
(DP22) 2 outputs/With analogue output (kPa)
(DP23) 1 output (With trouble detection) Without analogue (kPa)
(DP24) 1 output (With trouble detection) With analogue (kPa)
(E) Vacuum pressure switch (General) with suction filter
(F) Suction filter only
(D21) 2 outputs/Without analogue output (mmHg)
(D22) 2 outputs/With analogue output (mmHg)
(D23) 1 output (With trouble detection)Without analogue (mmHg)
(D24) 1 output (With trouble detection) With analogue (mmHg)
(DP21) 2 outputs/ Without analogue output (kPa)
(DP22) 2 outputs/With analogue output (kPa)
(DP23) 1 output (With trouble detection) Without analogue (kPa)
(DP24) 1 output (With trouble detection) With analogue (kPa)
ELECTRICAL2
Vacuum switch electrical entry
() Grommet-Lead wire length:0.6m
(L) Grommet-Lead wire length:3m
(C) Connector-Lead wire length:0.6m
(CL) Connector-Lead wire length:3m
(CN) Connector-Without connector (without lead wire)
() Grommet-Lead wire length:0.6m
(L) Grommet-Lead wire length:3m
(C) Connector-Lead wire length:0.6m
(CL) Connector-Lead wire length:3m
(CN) Connector-Without connector (without lead wire)
PORT
PV/V port size
() M5
(Y) M6 (Optional)
() M5
(Y) M6 (Optional)
mm
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D