Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
SHINDENGEN MECHATRONICS
Description
Size 590
Bill of material
M59022070R
CNSORDERNO
Order Number
M59022070R
S
Size
590
TT
Thread type
Metric Thread
SAE Thread
SS
Shapes of shaft and tap hole
A:Shaft extension armature plate
B:Shaft extension on the base side
T:Tapped holes in armature plate
AB:Shaft extension on the both side
AT:Shaft extension armature plate + Tapped holes in armature plate
BT:Shaft extension on the base side + Tapped holes in armature plate
ABT:Shaft extension on the both side + Tapped holes in armature plate
DC
Dust cover
none
D:with Dust cover(D)
RS
Return spring
none
with Return spring(R)
DOR
Direction of the Rotation
Clockwise
Counter Clockwise
AOR
Angle of Rotation
25.000
35.000
45.000
67.500
95.000
CN
Code No.
070
CW
Coil Wire AWG No.
22.000
23.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
BL
Bearing life
Standard life
Extended life
Long life
Preview - Generation
Preview
3D
2D