Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
JGZ - 3-Finger Centric Gripper - Universal gripper
Bill of material
SCHUNK-0308930 JGZ 80-1
IDNR
ID
TYP
Description
ONLINE
Weitere Produktinformationen
To the product page
CALC
Calculation and desing tool gripping
HUB
Stroke per jaw
ZH
Accessory kit with centering sleeves
ADS
Spring-loaded pressure piece (to order optional)
ADSHUB
Stroke spring-loaded pressure piece
SCHLIESSKRAFT
Closing/opening force
N
FEDERKRAFT
Min. spring force
EIGENMASSE
Weight
kg
WERKSTCKGEW
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm^3
BETRIEBSDRUCK
Min./max. operating pressure
bar
NENNBETRIEBSDRU
Nominal operating pressure
6 bar
SPERRLUFTDRUCK
Min./max. air purge pressure
0.5/1 bar
SCHLIESSZEIT
Closing/opening time
s
SCHLIESSZEITFED
Closing/opening time with spring
s
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
40
UMGEBUNGSTEMP
Min./max. ambient temperature
5/90 °C
WIEDERHOLGENAU
Repeat accuracy
mm
REINRAUM
Cleanroom class ISO 14644-1
5
CNSCTN
Customs tariff number
84799070
Preview - Generation
Öngörünüm
3D
2D