Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
PWG-plus - 2-Finger Angular Gripper - Universal gripper
Bill of material
SCHUNK-39311646 PWG-plus 100-AS-KVZ-HT
IDNR
ID
TYP
Description
ONLINE
Weitere Produktinformationen
To the product page
CALC
Calculation and desing tool gripping
OW
Opening angle per jaw
AS
Attachment kit for proximity switch IN 40 / IN 80 (to order optional)
HVE
Stroke adjustment
ZHU
Accessory kit with centering sleeves
OWBACKE
Opening angle per jaw
15.000 °
UEBERSPANNUNGSW
Closed angle per jaw up to
3 °
SCHLIESSMOMENT
Closing moment
Nm
FEDERSCHLIESS
Closing moment generated by spring
Nm
EIGENMASSE
Weight
kg
WERKSTUECKGEWI
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm^3
BETRIEBSDRUCK
Min./max. operating pressure
bar
NENNBETRIEBSDRU
Nominal operating pressure
6 bar
SPERRLUFTDRUCK
Min./max. air purge pressure
0.5/1 bar
SCHLIESSZEIT
Closing/opening time
s
FINGERLAENGE
Max. permissible finger length
mm
MASSENTRAEGHEIT
Max. permissible mass moment of inertia per chuck jaw
kgcm^2
SCHUTZART
Protection class IP
30
UMGEBUNGSTEMPER
Min./max. ambient temperature
°C
WIEDERHOLGENAUI
Repeat accuracy
0.02 mm
MAXIMALDRUCK
Maximum pressure
bar
CNSCTN
Customs tariff number
84799070
Preview - Generation
Öngörünüm
3D
2D