Catalog navigation
Seleção de modelos em CAD
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
EGS - Rotary gripper module
Bill of material
SCHUNK-0310820 EGS 25-N-N-B
IDNR
ID
TYP
Description
ONLINE
Weitere Produktinformationen
To the product page
EPLAN
EPLAN Data Portal
HUB
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
SCHWENKWINKEL
Swivel angle
°
ZHU
Accessory kit with centering sleeves
HUBPROBACKE
Stroke per jaw
mm
MINGREIFKRAFT
Min. gripping force
N
MAXGREIFKRAFT
Max. gripping force
N
DREHMOMENT
Torque
Nm
MINDREHWINKEL
Min. angle of rotation
30 °
MAXDREHWINKEL
Max. angle of rotation
270 °
WERKSTUECKGEWICH
Recommended workpiece weight
kg
MAXFINGERLAENGE
Max. permissible finger length
mm
MAXMASSEFINGER
Max. permissible mass per finger
kg
WIEDERHOLGREIFEN
Repeat accuracy for gripping
0.020 mm
WIEDERHOLSCHWENK
Repeat accuracy for swiveling
1 mm
SCHLIESSZEIT
Closing time
s
OEFFNUNGSZEIT
Opening time
s
EIGENMASSE
Weight
kg
MINUMGEBUNGSTEMP
Min. ambient temperature
5 °C
MAXUMGEBUNGSTEMP
Max. ambient temperature
55 °C
SCHUTZART
Protection class IP
30
GERAEUSCHEMISSIO
Noise emission
<70 dB(A)
REGLERELEKTRONIK
Controller electronics
integrated
NENNSPANNUNG
Nominal voltage
24 V
NENNSTROM
Nominal current
A
MAXSTROM
Max. current
A
KOMMUNIKATIONSSC
Communication interface
Digital inputs
ANZAHLDIGEINAUSG
Number of digital inputs/outputs
4/-
CNSCTN
Customs tariff number
84798997
Preview - Generation
Visualização
3D
2D