Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 9x9.7 2K-MOS CR-20/60
Bill of material
SCHMALZ 10.01.01.10527 DI-PROF 9x9.7 2K-MOS CR-20/60
NAME
Name
10_01_01_10527
NNCUSTOM
DI-PROF 9x9.7 2K-MOS CR-20/60
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 9x9.7 2K-MOS CR-20/60
LINACUSTOM
DI-PROF 9x9.7 2K-MOS CR-20/60
ARTNR
Order number
10.01.01.10527
C114
B
9 mm
C112
B1
14.5 mm
C113
B2
3.9 mm
C620
B3
5.9 mm
C621
B4
9.6 mm
C117
H
9.7 mm
C115
H1
26.5 mm
C116
H2
2 mm
C622
H3
4.7 mm
C623
H4
10 mm
C1023
Profilradius (min)
85 mm
Preview - Generation
Podgląd
3D
2D