Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Safegard Systems
Description
FDC
Bill of material
INVALID – Type not loaded via type catalog (see instructions)
ORDERNO
INVALID – Type not loaded via type catalog (see instructions)
AIR_DENSITY
air density
1.200
AIR_FLOW
air flow
0
AIR_FLOW_CHECKUP
air flow checkup
Air flow too low
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
0
BRZINA_STRUJANJA
brzina strujanja
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_10
d+10
170
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fire damper - FDC40.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
160
DN
dn
160
DN_10
dn-10
150.000
ELECTRIC_ACTUATOR_VISIBLITY
electric actuator visiblity
1
ELECTROMAGNETIC_DRIVE_VISIBILITY
electromagnetic drive visibility
0
EVO_DRIVE_VISIBILITY
evo drive visibility
0
FAMILY_LOAD_STATUS
family load status
INVALID – Type not loaded via type catalog (see instructions)
FLAP_VISIBILITY
flap-visibility
1
HOST
host
0
K
k
0.840
L
l
380.000
LENGTH
length
380.000
MANUAL___EVO
manual - evo
0
MANUAL___MICRO
manual - micro
0
MANUAL_DRIVE_VISIBILITY
manual drive visibility
0
MANUFACTURER
manufacturer
Klimaoprema
MASSUNIT
massunit
1
MECHANISM_TYPE___ELECTRIC_ACTUATOR_AC_DC24V___M24_S
mechanism type - electric actuator ac-dc24v - m24-s
1
MECHANISM_TYPE___ELECTRIC_ACTUATOR_AC230V___M230_S
mechanism type - electric actuator ac230v - m230-s
0
MECHANISM_TYPE___ELECTRIC_ACUTATOR_AC_DC_24V_WITH_CONNECTION_PLUG___M24_S_ST
mechanism type - electric acutator ac-dc 24v with connection plug - m24-s-st
0
MECHANISM_TYPE___ELECTROMAGNETIC_DRIVE_INTERUPTIVE___EMP_S
mechanism type - electromagnetic drive interuptive - emp-s
0
MECHANISM_TYPE___ELECTROMAGNETIC_DRIVE_PERMANENT___EMS_S
mechanism type - electromagnetic drive permanent - ems-s
0
MECHANISM_TYPE___MANUAL_DRIVE___R
mechanism type - manual drive - r
0
MECHANISM_TYPE___MANUAL_DRIVE_WITH_LIMIT_SWITCHES___R_S
mechanism type - manual drive with limit switches - r-s
0
MECHANISM_TYPE_CHECK
mechanism type check
1
MICRO_DRIVE_VISIBILITY
micro drive visibility
1
OMNICLASS_NUMBER
omniclass number
23.75.70.14.34
OMNICLASS_TITLE
omniclass title
Air Duct Accessories
ORDERING_KEY_01
ordering key 01
FDC40
ORDERING_KEY_03
ordering key 03
M24-S
PART_TYPE
part type
4
PRESSURE_DROP
pressure drop
0
PROTOK
protok
0
R
r
80
R__1
r*-1
-80
R_1
r+1
81.000
R_2
r+2
82.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAL_VISIBILITY
seal-visibility
1
SHARED
shared
0
URL
url
http://www.klimaoprema.hr/media/246091/hvac_catalogue_chapter_07_s1_fire_damper.pdf
USE_ANNOTATION_SCALE
use annotation scale
0
VELOCITY
velocity
0
VERSION
version
2016
VMAX_AIRFLOW
vmax airflow
868.000
VMIN_AIRFLOW
vmin airflow
109
WORK_PLANE_BASED
work plane-based
0
NAME
name
PPZ-FDC40
Preview - Generation
Öngörünüm
3D
2D