Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Safegard Systems
Description
FD
Bill of material
500x300
ORDERNO
AIR_DENSITY
air density
1.200
AIR_FLOW
air flow
0
AIR_FLOW_CHECKUP
air flow checkup
Air flow too low
ALWAYS_VERTICAL
always vertical
0
ANGLE
angle
0
B
b
B_2_1
b/2+1
B_H_RATIO_CHECKUP
b/h ratio checkup
OK
B1
b1
B2
b2
BF_T_DRIVE
bf-t drive
0
BF_T_DRIVE_VISIBILITY
bf-t drive visibility
0
BFL_T_DRIVE
bfl-t drive
0
BFL_T_DRIVE_VISIBILITY
bfl-t drive visibility
0
BFL_T_HORIZONTAL_DRIVE_VISIBILITY
bfl-t-horizontal drive visibility
0
BFL_T_VERTICAL_DRIVE_VISIBILITY
bfl-t-vertical drive visibility
0
BFN_T_DRIVE
bfn-t drive
1
BFN_T_DRIVE_VISIBILITY
bfn-t drive visibility
1
BRZINA_STRUJANJA
brzina strujanja
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRIC_ACTUATOR___VERTICAL_POSITION
electric actuator - vertical position
1
ELECTRIC_ACTUATOR_VISIBILITY
electric actuator visibility
1
ELECTRIC_ACUTATOR___HORIZONTAL_POSITION
electric acutator - horizontal position
0
ELECTROMAGENTIC_ACTUATOR_VISIBILITY
electromagentic actuator visibility
0
EVO_DRIVE_VISIBILITY
evo drive visibility
FAMILY_LOAD_STATUS
family load status
FLAP_VISIBILITY
flap-visibility
1
H
h
H_2
h-2
HEIGHT
height
HOST
host
0
K1
k1
K2
k2
L
l
350
L1
l1
175
L2
l2
-175
LENGTH
length
350
MANUAL____EVO
manual - evo
0
MANUAL___MICRO
manual - micro
0
MANUAL_DRIVE_VISIBILITY
manual drive visibility
0
MANUFACTURER
manufacturer
Klimaoprema
MASSUNIT
massunit
1
MECHANISM_TYPE___ELECTRIC_ACTUATOR_AC_DC24V___M24_S
mechanism type - electric actuator ac-dc24v - m24-s
1
MECHANISM_TYPE___ELECTRIC_ACTUATOR_AC230V___M230_S
mechanism type - electric actuator ac230v - m230-s
0
MECHANISM_TYPE___ELECTRIC_ACUTATOR_AC_DC_24V_WITH_CONNECTION_PLUG___M24_S_ST
mechanism type - electric acutator ac-dc 24v with connection plug - m24-s-st
0
MECHANISM_TYPE___ELECTROMAGNETIC_DRIVE_INTERUPTIVE___EMP_S
mechanism type - electromagnetic drive interuptive - emp-s
0
MECHANISM_TYPE___ELECTROMAGNETIC_DRIVE_PERMANENT___EMS_S
mechanism type - electromagnetic drive permanent - ems-s
0
MECHANISM_TYPE___MANUAL_DRIVE___R
mechanism type - manual drive - r
0
MECHANISM_TYPE___MANUAL_DRIVE_WITH_LIMIT_SWITCHES___R_S
mechanism type - manual drive with limit switches - r-s
0
MECHANISM_TYPE_CHECK
mechanism type check
1
MICRO_DRIVE_VISIBILITY
micro drive visibility
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.70.14.34
OMNICLASS_TITLE
omniclass title
Air Duct Accessories
ORDERING_KEY_01
ordering key 01
ORDERING_KEY_02
ordering key 02
ORDERING_KEY_03
ordering key 03
M24-S
PART_TYPE
part type
4
PRESSURE_DROP
pressure drop
0
PROTOK
protok
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE_SENSOR_VISIBILITY
temperature sensor-visibility
1
URL
url
http://www.klimaoprema.hr/media/246091/hvac_catalogue_chapter_07_s1_fire_damper.pdf
USE_ANNOTATION_SCALE
use annotation scale
0
VELOCITY
velocity
0
VERSION
version
2016
VMAX_AIRFLOW
vmax airflow
VMIN_AIRFLOW
vmin airflow
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
Z_AXIS
z axis
NAME
name
VAR40
40
Preview - Generation
Vorschau
3D
2D