Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Rozum Robotics
Description
rdrive_85_v500
Bill of material
VPYXI4G7U
ORDERNO
VPYXI4G7U
API
api
C/C++/Java/Python
DIAMETER
diameter
88 mm
ENCODER
encoder
2x19 bit, magnetic, absolute position
HOLLOW_SHAFT_DIAMETER
hollow shaft diameter
11 mm
INTERFACE
interface
CANopen
LENGTH
length
127,1 mm
PEAK_TORQUE
peak torque
157 Nm
POWER
power
450 W
RATED_ROTATIONAL_SPEED
rated rotational speed
40 RPM
RATED_TORQUE
rated torque
108 Nm
VOLTAGE
voltage
48 V
WEIGHT
weight
2470 g
WORK_CONDITIONS
work conditions
0 °C to +35 °С
NAME
name
VPYXI4G7U
Preview - Generation
Preview
3D
2D