Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Polycase
Bill of material
233040000
BESTNR
Order number
233040000
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Polyglas / Polycase
GEW
Weight
0 g
H
Height
300
mm
B
Width
400
mm
T
Depth
200
mm
MATERIAL
Enclosure material
Polyester
FE
Colour Electronic Enclosure
Agate Gray (RAL 7038)
IP
Ingress protection
IP66
SN
Degree of protection norm
EN 60529
TMIN
min. temperature
-30 °C
TMAX
max. temperature
90 °C
SI
Insulation
Fully insulated according to VDE 0100
TV
Toxicity
Halogen free
OW
Surface resistance
>10^12 Ohm
ON
Surface resistance norm
IEC 60093
SF
Special colours on request
Yes
ZL
Approvals
UL (508A)
VP
Order unit
1 Piece
ZOLLTARIFNUMMER
Customs tariff number
39269097
GTIN
-
ETIM8
ETIM 8 classification
EC000261
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/233040000
Preview - Generation
Preview
3D
2D