Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Polycarbonate housing - Product group 03
Bill of material
ROSE 03.12 12 11
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
TYP
Article number
03121211
BENENNUNG
Short description
Polycarbonate housing
GEW
Weight
560 g
H
Height
120
mm
B
Width
122
[mm]
T
Depth
105
[mm]
MATERIAL
Material quality
Polycarbonate
IP
Protection class according to EN 60529
IP66
RAL
Housing Colour
Light grey (RAL 7035)
BRENNVERHALTEN
Self-extinguishing
V2 UL 94
OBERFLAECHEN
IEC 60093
>10^15 Ohm
DURCHSCHLAG
IEC 60243-1
> 30 KV/mm
TOXISCH
Halogen free
CRDICHTUNG1
Standard seal
CR seal (standard)
CRDICHTUNG2
min. temperature
-30 [°C]
CRDICHTUNG3
[°C] max. temperature
90 [°C]
SILIKON1
Optional VMQ-Silikon
VMQ-(Silikon) (optional)
SILIKON2
[°C] min. temperature
-30 [°C]
SILIKON3
[°C] max. temperature
125 [°C]
EMVDICHTUNG1
Optional EMV
EMC (silicone) (optional)
EMVDICHTUNG2
[°C] min. temperature
-30 [°C]
EMVDICHTUNG3
[°C] max. temperature
125 [°C]
ETIM8
ETIM 8 classification
EC000058
URSPRUNGSLANG
Country of origin
RO
ZOLLTARIFNUMMER
Customs tariff number
39269097
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/03121211
Preview - Generation
Preview
3D
2D