Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Profile Enclosure NoVoTronic
Bill of material
075010100
BESTNR
Order number
075010100
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Profile Enclosure
GEW
Weight
480 g
H
Height
49
mm
B
Width
106
mm
T
Depth
120
mm
MATERIAL
Enclosure material
Housing profile: DIN EN 573 EN AW-AlMgSi, housing cover: DIN EN 1706 EN AC-AlSi 12 (Fe)
FE
Colour Electronic Enclosure
Powder coating, housing RAL 9005, jet black, functional insert strips RAL 3003, ruby red
IP
Ingress protection
IP65
SN
Degree of protection norm
EN 60529
TMIN
min. temperature
-30 °C
TMAX
max. temperature
80 °C
VP
Order unit
1 Piece
ZOLLTARIFNUMMER
Customs tariff number
76169990
GTIN
4250157902078
ETIM8
ETIM 8 classification
EC001031
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/075010100
Preview - Generation
Preview
3D
2D