Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Mini-Polyglas
Bill of material
211220000
BESTNR
Order number
211220000
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Mini-Polyglas
GEW
Weight
900 g
H
Height
120
mm
B
Width
200
mm
T
Depth
100
mm
MATERIAL
Enclosure material
Polyester
FE
Colour Electronic Enclosure
Agate Gray (RAL 7038)
IP
Ingress protection
IP65
SN
Degree of protection norm
EN 60529
TMIN
min. temperature
-30 °C
TMAX
max. temperature
90 °C
SI
Insulation
Fully insulated according to VDE 0100
TV
Toxicity
Halogen free
OW
Surface resistance
>10^12 Ohm
ON
Surface resistance norm
IEC 60093
SF
Special colours on request
Yes
ZL
Approvals
UL (508A)
UL
Country of origin
DE
VP
Order unit
1 Piece
ZOLLTARIFNUMMER
Customs tariff number
39269097
GTIN
4250157915368
ETIM8
ETIM 8 classification
EC000261
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/211220000
Preview - Generation
Preview
3D
2D