Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Polyester small switch cabinet with pane
Bill of material
222025000
BESTNR
Order number
222025000
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Polyester small switch cabinet with pane
GEW
Weight
1080 g
H
Height
200
mm
B
Width
250
mm
T
Depth
150
mm
MATERIAL
Enclosure material
Polyester
FE
Colour Electronic Enclosure
pebble gray (RAL 7032)
IP
Ingress protection
IP65
SN
Degree of protection norm
EN 60529
SK
Impact strength
IK09
TMIN
min. temperature
-30 °C
TMAX
max. temperature
90 °C
SI
Insulation
Fully insulated according to VDE 0100
TV
Toxicity
Halogen free
OW
Surface resistance
>4^15 Ohm
ON
Surface resistance norm
IEC 60093
SF
Special colours on request
Yes
VP
Order unit
1 Piece
ZOLLTARIFNUMMER
Customs tariff number
39269097
GTIN
4250157915696
ETIM8
ETIM 8 classification
EC000261
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/222025000
Preview - Generation
Preview
3D
2D