Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Aluminium Enclosure Standard
Bill of material
010505030
BESTNR
Order number
010505030
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Aluminium Enclosure Standard
GEW
Weight
107 g
H
Height
45
mm
B
Width
50
mm
T
Depth
30
mm
MATERIAL
Material quality
DIN EN 1706 EN AC-AlSi 12 (Fe)
IP
Protection class according to EN 60529
IP66
OBERFLAECHE
Powder coating
Structure, silky gloss
RAL
Housing Colour
Silver grey (RAL 7001)
PUDICHTUNG1
Standard seal
PU (polyurethane) (standard)
PUDICHTUNG2
min. temperature
-40 [°C]
PUDICHTUNG3
[°C] max. temperature
80 [°C]
SILIKON1
Optional VMQ-Silikon
VMQ-(Silikon) (optional)
SILIKON2
[°C] min. temperature
-60 [°C]
SILIKON3
[°C] max. temperature
175 [°C]
EMVDICHTUNG1
Optional EMV
EMC (silicone) (optional)
EMVDICHTUNG2
[°C] min. temperature
-55 [°C]
EMVDICHTUNG3
[°C] max. temperature
125 [°C]
ETIM8
ETIM 8 classification
EC000058
URSPRUNGSLANG
Country of origin
IN
ZOLLTARIFNUMMER
Customs tariff number
85369095
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/010505030
Preview - Generation
Preview
3D
2D