Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
RIDI Leuchten
Description
SPN
Bill of material
SPN-R1X085/25ND-S
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BRAND
brand
RIDI
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONFORMITY_MARK
conformity mark
CE
COPYRIGHT
copyright
© RIDI. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ELECTRICAL_SAFETY_CLASS
electrical safety class
1
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
67
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HEIGHT
height
HOST
host
5
INGRESS_PROTECTION__IP__CODE
ingress protection (ip) code
IP40
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
RIDI Leuchten GmbH
MASSUNIT
massunit
1
MODEL
model
NOMINAL_FREQUENCY
nominal frequency
50-60Hz
NOMINAL_VOLTAGE
nominal voltage
230
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
SPN-R1x05515ND-220K840.IES
PRODUCT_NAME
product name
RATED_INPUT_POWER
rated input power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.ridi.de
VERSION
version
2017
VOLTAGE_TYPE__AC__DC__UC_
voltage type (ac, dc, uc)
AC
WEIGHT
weight
WIDTH
width
67
NAME
name
Preview - Generation
Podgląd
3D
2D