Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DK10-LAS/35/49 - Contrast Sensors
Bill of material
DK10-LAS/35/49
PRODUCT_PICTURE
Product Picture
MANUID
DK10-LAS/35/49
DESCSHORT
Short Description
Print mark contrast sensor DK10-LAS/35/49
EAN
4050143053452
MANUTYPEDESC
Manufacturer Type Description
DK10-LAS/35/49
BAC640005
Max. output current
200 mA
BAD931005
Nominal sensor width
800 mm
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
33 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAD857006
Laser protection class
Class 2
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
60.8 mm
BAD849004
Height of sensor
85.6 mm
BAD900004
Switch frequency
16500.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.180
LENGTH
0.094
WIDTH
0.118
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Преглед
3D
2D