Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Parker
Description
RHV42EDMLOS EO - Non return valve
Bill of material
EO Non return valve 24RHV42EDMLOS
ERMETO
Order code
24RHV42EDMLOS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, zinc yellow plated
AD
Tube O.D.
35, 38
mm
OD
Tube O.D.
1 1/2
Zoll
GEWT42
BSPP thread T42
G 1 1/2
GEWT
ORFS (UN/UNF) thread T
2-12UNF
H1
Width across flats
65
mm
H2
Width across flats
70
mm
L5
Length
105.0
mm
HH
Length
83.0
mm
DN
Nominal diameter
29.0
mm
WEIGHT
Weight
0.94303
kg
Preview - Generation
Preview
3D
2D