Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Parker
Description
PAFS-90B EO - SAE 90° 4 bolt flange (butt weld)
Bill of material
EO SAE 90° 4 bolt flange (butt weld) PAFS406/90BSS
ERMETO
Order code
PAFS406/90BSS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
BRSAE
Nom. flange size SAE
2
Zoll
BRISO
Nom. flange size ISO (DN)
51
mm
D
Diameter max.
60.3
mm
D1
Diameter
41
mm
D2
Diameter
61.0
mm
L1
Length
45
mm
L2
Length
35
mm
L3
Length
10.0
mm
L4
Length
15
mm
LA
Length
127
mm
LB
Length
134
mm
LX
Length
44.5
mm
LY
Length
96.8
mm
LZ
Length
75
mm
DB
Diameter
21.0
mm
SCM
Screws (metr.)
M20x70
mm
SCU
Screws (unc.)
3/4x2 3/4
Zoll
WEIGHT
Weight
4.20000
kg
PSI
PSI Series
6000
Preview - Generation
Preview
3D
2D