Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Parker
Description
V87OMX Triple-Lok - 45° Male stud elbow
Bill of material
Triple-Lok 45° Male stud elbow 6M18V87OMXS
ERMETO
Order code
6M18V87OMXS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel
AD
Tube O.D.
10
mm
OD
Tube O.D.
3/8
Zoll
GEWT87
Thread Metrisch T87
M18 x 1.5
GEWT
Thread UN/UNF-2A T
9/16-18
C4
Width across flats
24
mm
D
Diameter
8
mm
D2
Diameter
11
mm
M2
Lenght
22
mm
M8
Lenght
33
mm
TE
Lenght
13
mm
Y
Width across flats
19
mm
WEIGHT
Weight
0.09600
kg
Preview - Generation
Preview
3D
2D