Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Parker
Description
ET-M-ED EO - Assembled adjustable swivel branch tee
Bill of material
EO Assembled adjustable swivel branch tee ET42LMEDOMD71
ERMETO
Order code
ET42LMEDOMD71
INFO
Add. Info
PDF Link
EO2STAHL
EO-2 Steel
EOSTAHL
EO Steel
EOSTAHLXOMD
EO Steel X/OMD
EO2EDELSTAHL
EO-2 Stainless Steel
EOEDELSTAHL
EO Stainless Steel
EOEDELSTAHLXOMD
EO Stainless Steel X/OMD
X
BAUREIHE
Series
L
D1
Tube O.D.
42.000
mm
T
Thread
M 48X2
D3
Bore
36.000
mm
D4
Bore
36.000
mm
D5
Collar diameter
55.000
mm
L1
Stud length w/o nut
51.000
mm
L2
Distance tube seat/center
40.000
mm
L3
Length
75.000
mm
L4
Length male stud end
22.000
mm
L5
Stud length with nut
63.000
mm
S1
HEX Body
50.000
mm
S2
HEX Nut
60.000
mm
S3
HEX Stud end
55.000
mm
WEIGHT
Weight
1.47230
kg
Preview - Generation