Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Parker
Description
GE-UNF/UN EO - Male Stud connector
Bill of material
EO Male Stud connector GE35ZL15/8UNCF
ERMETO
Order code
GE35ZL15/8UNCF
INFO
Add. Info
PDF Link
WERKSTOFF
Werkstoffauswahl
Stahl
EO2STAHL
EO-2 Steel
X
EOSTAHL
EO Steel
EOSTAHLXOMD
EO Steel X/OMD
BAUREIHE
Series
L
D1
Tube O.D.
35.000
mm
T
Thread
15/8-12UN-2A
D3
Bore
29.000
mm
D4
Collar diameter
47.700
mm
L1
Overall length w/o nut
43.000
mm
L2
Distance to tube seat
17.500
mm
L3
Length
15.000
mm
L4
Length with nut
39.000
mm
S1
HEX Body
50.000
mm
S2
HEX Nut
50.000
mm
WEIGHT
Weight
0.44875
kg
Preview - Generation
Preview
3D
2D