Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Ouellet
Description
OAS_US
Bill of material
OAS_US
ORDERNO
OAS_US
VAR15TO30KW
15to30kw
0
VAR2TO10KW
2to10kw
0
VAR40TO60KW
40to60kw
0
A
a
1
A2
a2
1.875
A3
a3
1.917
APPARENT_LOAD
apparent load
0
B
b
1.375
B2
b2
1.823
B3
b3
2.104
C
c
1.417
C2
c2
1.875
C3
c3
2.854
CEILING_MOUNTED_15TO30
ceiling_mounted_15to30
0
CEILING_MOUNTED_2TO10
ceiling_mounted_2to10
0
CEILING_MOUNTED_40TO60
ceiling_mounted_40to60
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
1.542
D2
d2
1.542
D3
d3
0
DEFAULT_ELEVATION
default elevation
8
DESIGN_OPTION
design option
-1
E
e
0.953
E2
e2
1.333
E3
e3
0
H
h
0.406
H2
h2
0.484
H3
h3
1
HOST
host
5
MANUFACTURER
manufacturer
Ouellet Canada
MASSUNIT
massunit
1
MODEL
model
OASU02008
NUMBER_OF_POLES
number of poles
1
OAS_120
oas_120
0
OAS_3P
oas_3p
0
OAS_CD1
oas_cd1
0
OAS_CD2
oas_cd2
0
OAS_CD3
oas_cd3
0
OAS_CV_277
oas_cv_277
0
OAS_CV_600
oas_cv_600
0
OAS_DIS100
oas_dis100
0
OAS_DIS40
oas_dis40
0
OAS_DIS80
oas_dis80
0
OAS_ES
oas_es
0
OAS_MD
oas_md
0
OAS_R
oas_r
0
OAS_R_CV_240
oas_r_cv_240
0
OAS_RT
oas_rt
0
OAS_T
oas_t
0
OMNICLASS_NUMBER
omniclass number
23.75.10.14.11
OMNICLASS_TITLE
omniclass title
Electric Convectors
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.ouellet.com/industrial-heating-specs-usa.aspx?i=10
VERSION
version
2012
VOLTAGE
voltage
0
WALL_MOUNTED_15TO30
wall_mounted_15to30
0
WALL_MOUNTED_2TO10
wall_mounted_2to10
1
WALL_MOUNTED_40TO60
wall_mounted_40to60
0
NAME
name
OAS_US
Preview - Generation
Náhled
3D
2D