Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
ÖSTBERG
Description
RKB 500x250 B1 EC
Bill of material
RKB 600x300 A1 EC Art. 7480110
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Duct fan with rectangular connections
DESIGN_OPTION
design option
-1
DUCT_CONNECTION
duct connection
ELEVATION
elevation
2600
ENCLOSURE_CLASS
enclosure class
FREQUENCY
frequency
50/60 Hz
HATCH_LENGTH
hatch length
HATCH_WIDTH
hatch width
HEIGHT
height
HEIGHT_METAL_EDGE
height metal edge
HEIGT_MOTOR
heigt motor
HEIGT_SCREWHOLES
heigt screwholes
HORIZONTAL_MOTOR
horizontal motor
HOST
host
0
INNER_BOX_WIDHT
inner box widht
INSULATION_CLASS__MOTOR
insulation class, motor
F
LENGHT
lenght
MANUFACTURER
manufacturer
Östberg
MASSUNIT
massunit
1
MAX_SWING
max swing
MAX__FLOW
max. flow
MAX__PRESSURE
max. pressure
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
MODEL
model
MOTOR_DIAMETER
motor diameter
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
POWER
power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
SPEED
speed
TYPE_COMMENTS
type comments
VERSION
version
2020
VERTICAL_MOTOR
vertical motor
VOLTAGE
voltage
VOLTAGE_RANGE
voltage range
WEIGHT
weight
WIDTH
width
WIDTH_METAL_EDGE
width metal edge
WIDTH_SCREWHOLES
width screwholes
WIRING_DIAGRAM
wiring diagram
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Vorschau
3D
2D