Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Norka
Description
4552806484-E-MC7
Bill of material
LNB9BDMPI
ORDERNO
LNB9BDMPI
ADJUSTABILITY
adjustability
not adjustable
COLOUR_CONSISTENCY__MCADAM_ELLIPSE_
colour consistency (mcadam ellipse)
SDCM3
COLOUR_HOUSING
colour housing
White
COLOUR_TEMPERATURE
colour temperature
White, 8404000 K, Ra 80
EL__EMERGENCY_LIGHTING_
el (emergency lighting)
optional
ENEC_VDE
enec vde
Yes Yes
EXTREME_TEMPERATURE
extreme-temperature
-25°C to +40°C
HOUSING_MATERIAL
housing material
Plastic
IMPACT_STRENGTH
impact strength
IK08
INSTALLATION_TYPE
installation type
recessed mounted, Surface mounting, recessed mounting, ceiling mounting, single mounting, row mounting
IP_RATING
ip-rating
IP65
LAMP
lamp
LED
LAMP_SERVICE_LIFE
lamp service life
L80 B10 60,000 h at +40°C
LIGHT_DISTRIBUTION
light distribution
asymmetric beam
LUMINAIRE_EFFICACY
luminaire efficacy
133 lmW
LUMINOUS_FLUX_LAMP
luminous flux lamp
2730 lm
MANUFACTURER_WARRANTY
manufacturer warranty
5 years
MATERIAL_COVER
material cover
PC Tropal® (fracture proof)
MAX__SYSTEM_POWER
max. system power
17 W
NUMBER_OF_LAMPS
number of lamps
1-lamp
PROTECTION_CLASS
protection class
II
REPLACEABILITY_OF_CONTROL_GEAR
replaceability of control gear
control gear replaceable by professional
REPLACEABILITY_OF_LIGHT_UNIT
replaceability of light unit
LED tray replaceable by professional
THROUGH_WIRING
through-wiring
4 x 1.5 mm²
TYPE_OF_GEAR
type of gear
LED operating device current-controlled, No dim function, 230 V - 240 V ACDC
UGR_VALUE__4H8H_
ugr value (4h8h)
26
VERSION
version
m600
NAME
name
LNB9BDMPI
Preview - Generation
Náhled
3D
2D