Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Norka
Description
9721002461
Bill of material
C9Y78MQK9
ORDERNO
C9Y78MQK9
ADJUSTABILITY
adjustability
Swivelling
COLOUR_CONSISTENCY__MCADAM_ELLIPSE_
colour consistency (mcadam ellipse)
SDCM3
COLOUR_HOUSING
colour housing
Anthracite
COLOUR_TEMPERATURE
colour temperature
White, 8404000 K, Ra 80
ENEC_VDE
enec vde
Yes Yes
EXTREME_TEMPERATURE
extreme-temperature
-25°C to +40°C
HOUSING_MATERIAL
housing material
polymer
IMPACT_STRENGTH
impact strength
IK08
INSTALLATION_TYPE
installation type
single mounting, wall mounting, ceiling mounting, Surface mounting
IP_RATING
ip-rating
IP54
LAMP
lamp
LED
LAMP_SERVICE_LIFE
lamp service life
L80 B10 60,000 h at +40°C
LIGHT_DISTRIBUTION
light distribution
narrow beam
LUMINAIRE_EFFICACY
luminaire efficacy
106 lmW
LUMINOUS_FLUX_LAMP
luminous flux lamp
1800 lm
MANUFACTURER_WARRANTY
manufacturer warranty
5 years
MATERIAL_COVER
material cover
ESG, clear
MAX__SYSTEM_POWER
max. system power
12 W
NUMBER_OF_LAMPS
number of lamps
1-lamp
PROTECTION_CLASS
protection class
II
THROUGH_WIRING
through-wiring
without
TYPE_OF_GEAR
type of gear
LED operating device current-controlled, No dim function, 230 V - 240 V ACDC
NAME
name
C9Y78MQK9
Preview - Generation
Vorschau
3D
2D