Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
NEKO Lighting
Description
FUSION Adjustable Downlight
Bill of material
NEKO FUSION FA10-22W-940-40°
ORDERNO
APPARENT_LOAD
apparent load
50.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_DEVIATION
colour deviation
≤3 SDCM
COLOUR_RENDITION
colour rendition
CRI>90
COLOUR_TEMPERATURE
colour temperature
COPYRIGHT
copyright
Copyright 2020 by NEKO LIGHTING AG
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FRAME_DIMENSION
frame dimension
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_CUT_OUT
installation cut-out
LAMP
lamp
LED Downlight
LED_WATTAGE
led wattage
LENGTH
length
60mm
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMEN_MAINTENANCE
lumen maintenance
50,000h @L80B10
MANUFACTURER
manufacturer
NEKO LIGHTING AG
MASSUNIT
massunit
1
MODEL_NUMBER
model number
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_NAME
product name
FUSION Adjustable Downlight
RECESS_DEPTH
recess depth
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_WATTAGE
system wattage
TECHNICAL_REGION
technical region
220-240V~50/60Hz
TILT_ANGLE
tilt angle
-90
URL
url
www.nekolighting.com
VERSION
version
2018
WATTAGE_COMMENTS
wattage comments
NAME
name
Preview - Generation
Preview
3D
2D