Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Nason
Description
NT41 - Pressure Transducer - All Stainless-Steel Wetted Parts - .4% Accuracy
Bill of material
NT41-01-B-V000-G-Q00-5
PN
Part No.
NT41-01-B-V000-G-Q00-5
TYPE
Type
NT41
MC
Media Connection
01 (1/8 - 27 NPT Male)
03 (1/4 NPT Male)
09 (7/16-20)
10 ( 9/16-18 UNF Male)
13 ( G1/4 Male)
O
Output
B (4-20mA)
C (0-5 vdc)
D (0-10 vdc)
K (Ratio metric .5 -4.5 vdc)
PRU
Pressure Unit
PSI
Bar
PR
Pressure Range
V000
V015
V045
V085
V135
V185
V285
0005
0015
0025
0035
0050
0075
0085
0100
0150
0200
0250
0300
0350
0400
0450
0500
0600
0700
0800
0900
1000
1500
2000
2500
3000
4000
5000
6000
PT
Pressure Type
Gage
Sealed Gage
EC
Electrical Connection
Q00 (M12)
D00 (9.4 mini DIN)
B00 (3 pin Packard)
W3P (3 pin Deutsch)
W4P (4 pin Deutsch)
C01 (1 Meter Cable)
C03 (3 Meter Cable)
DESC
Description
Pressure Transducer - All Stainless-Steel Wetted Parts
AC
Accuracy
0.4%
OP
Operating Temperature
Standard ( -10°C to 125°C)
ET (Extra Temperature compensation -40°C to 125°C)
Preview - Generation
Preview
3D
2D