Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 14040/18037 - Distance fastening plate
Bill of material
111212280000
TYP
Type
DBP 14040/18037
BESTNR
Order No.
111212280000
A
38.2 mm
B
25.0 mm
D
Ø
5.2 mm
E
Ø
3.5 mm
F
20 mm
Preview - Generation
Preview
3D
2D