Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
BH
Bill of material
BH 236 PS updown
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
No
AMBIENT_TEMPERATURE
ambient temperature
+5 to +35 C
ARTICLE_NO_
article no.
BALLAST
ballast
ECG
BEAM_ANGLE
beam angle
-
CLIMATE_APPLICATION
climate application
Clm App4
DIMMING
dimming
-
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
I
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY_CLASS
energy efficiency class
B…A+
FIRE_PROTECTION_CLASS
fire protection class
-
FLICKERING
flickering
5%
HEIGHT
height
135 mm
HOUSING_COLOR
housing color
White
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP20
LENGTH
length
596 mm
LENGTH__MOUNTING_
length (mounting)
480 mm
LIGHT_SOURCE
light source
CFL
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
IK020,2 J
NUMBER_OF_LAMPS
number of lamps
2
POWER_COMPATIBILITY
power compatibility
72 W
POWER_FACTOR__COSFI_
power factor (cosfi)
0,96
RATED_VOLTAGE
rated voltage
230 V
SOCLE
socle
WARRANTY
warranty
36 months
WEIGHT
weight
WIDTH
width
113 mm
NAME
name
Preview - Generation
プレビュー
3D
2D