Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
PROFILE H
Bill of material
PROFILE 30H (profile + diffuser 2500mm)
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
No
AMBIENT_TEMPERATURE
ambient temperature
+5 to +35 C
ARTICLE_NO_
article no.
AUTONOMY_IN_EMERGENCY_MODE
autonomy in emergency mode
-
BEAM_ANGLE
beam angle
-
CLIMATE_APPLICATION
climate application
Clm App4
COLOR_OF_LIGHT
color of light
-
COLOR_RENDERING_INDEX__CRI_
color rendering index (cri)
-
COLOR_TEMPERATURE
color temperature
-
DIMMING
dimming
-
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
-
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY
energy efficiency
0 lmW
ENERGY_EFFICIENCY_CLASS
energy efficiency class
-
FIRE_PROTECTION_CLASS
fire protection class
ІІІ
FLICKERING
flickering
-
HEIGHT
height
120 mm
HOUSING_COLOR
housing color
Metallic
INGRESS_PROTECTION__IP_
ingress protection (ip)
-
LENGTH
length
2500 mm
LIGHT_FLUX_IN_EMERGENCY_MODE
light flux in emergency mode
-
LIGHT_SOURCE
light source
-
LUMINOUS_FLUX
luminous flux
0 lm
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
POWER_COMPATIBILITY
power compatibility
0 W
POWER_FACTOR__COSFI_
power factor (cosfi)
0,96
RATED_VOLTAGE
rated voltage
230 V
WARRANTY
warranty
36 months
WEIGHT
weight
WIDTH
width
WIDTH__MOUNTING_
width (mounting)
NAME
name
Preview - Generation
Náhled
3D
2D