Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
LEADER LED EX
Bill of material
LEADER LED 50 A30 Ex 5000K
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
No
AMBIENT_TEMPERATURE
ambient temperature
-60 to +55 C
ARTICLE_NO_
article no.
BEAM_ANGLE
beam angle
CLIMATE_APPLICATION
climate application
Clm App1
COLOR_RENDERING_INDEX__CRI_
color rendering index (cri)
70
COLOR_TEMPERATURE
color temperature
5000 K
DIMMING
dimming
-
DUST_MARKING
dust marking
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
I
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY
energy efficiency
ENERGY_EFFICIENCY_CLASS
energy efficiency class
A+
FIRE_PROTECTION_CLASS
fire protection class
I,II,IIa,ІІІ
FLICKERING
flickering
HEIGHT
height
HOUSING_COLOR
housing color
Grey
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP66
LENGTH
length
LENGTH__MOUNTING_
length (mounting)
200 mm
LIGHT_SOURCE
light source
LED
LUMINOUS_FLUX
luminous flux
MARKING_FOR_GAS
marking for gas
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
IK085 J
MINE_GAS_COAL_DUST_MARKING
mine gas coal dust marking
-
POWER_COMPATIBILITY
power compatibility
POWER_FACTOR__COSFI_
power factor (cosfi)
0,95
RATED_VOLTAGE
rated voltage
230 V
WARRANTY
warranty
60 months
WEIGHT
weight
WIDTH
width
NAME
name
Preview - Generation
Náhled
3D
2D