카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
STEP
Bill of material
STEP 114
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
No
AMBIENT_TEMPERATURE
ambient temperature
+5 to +35 C
ARTICLE_NO_
article no.
BALLAST
ballast
ECG
BEAM_ANGLE
beam angle
-
CLIMATE_APPLICATION
climate application
Clm App4
DIMMING
dimming
-
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
I
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY_CLASS
energy efficiency class
A…A+
FIRE_PROTECTION_CLASS
fire protection class
ІІІ
FLICKERING
flickering
5%
HEIGHT
height
45 mm
HOUSING_COLOR
housing color
Metallic
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP20
LENGTH
length
LENGTH__MOUNTING_
length (mounting)
LIGHT_SOURCE
light source
FL
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
IK020,2 J
NUMBER_OF_LAMPS
number of lamps
1
POWER_COMPATIBILITY
power compatibility
POWER_FACTOR__COSFI_
power factor (cosfi)
0,96
RATED_VOLTAGE
rated voltage
230 V
SOCLE
socle
G5
WARRANTY
warranty
36 months
WEIGHT
weight
WIDTH
width
153 mm
NAME
name
미리보기 - 생성
프리뷰
3D
2D