Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
LEM
Description
AHR 500 B420
Bill of material
AHR 500 B420
ORDERNO
AHR 500 B420
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Smart Grid
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
2000 A
MOUNTING
mounting
On primary fastening Panel
NOMINAL_VALUE
nominal value
500 A
OP__TEMPERATURE
op. temperature
-40 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
DC TRMS 4-20mA
SERIES
series
AHR
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
20 - 50 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
AHR 500 B420
Preview - Generation
Vorschau
3D
2D