Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
387000639
Bill of material
TML8UGQCG
ORDERNO
TML8UGQCG
DESCRIPTION
description
SLA-205-24-02
HEIGHT
height
4.21 in[ 107 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
206 W
QCMAX_T_0__C
qcmaxδt=0 °c
202 W
VOP
vop
24 V
WIDTH
width
7.09 in[ 180 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
40 °C
NAME
name
TML8UGQCG
Preview - Generation
Preview
3D
2D