Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
387000624
Bill of material
0BOSFZM9G
ORDERNO
0BOSFZM9G
DESCRIPTION
description
SDA-195-24-02
HEIGHT
height
4.06 in[ 103 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
206 W
QCMAX_T_0__C
qcmaxδt=0 °c
193 W
VOP
vop
24 V
WIDTH
width
6.02 in[ 153 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
39 °C
NAME
name
0BOSFZM9G
Preview - Generation
Preview
3D
2D