Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
AA-150-24-44-00-XX
Bill of material
UMQTRVWWI
ORDERNO
UMQTRVWWI
DESCRIPTION
description
AA-150-24-44
HEIGHT
height
7.2 in[ 183 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
190 W
QCMAX_T_0__C
qcmaxδt=0 °c
143 W
VOP
vop
24 V
WIDTH
width
5.98 in[ 152 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
35 °C
NAME
name
UMQTRVWWI
Preview - Generation
Preview
3D
2D