Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
43700000200000
Bill of material
H7QW60R7J
ORDERNO
H7QW60R7J
DESCRIPTION
description
AA-480-24-44
HEIGHT
height
8.87 in[ 225.3 ] mm
LENGTH
length
12.99 in[ 330 ] mm
POWER
power
463 W
QCMAX_T_0__C
qcmaxδt=0 °c
480 W
VOP
vop
24 V
WIDTH
width
12.99 in[ 330 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
37 °C
NAME
name
H7QW60R7J
Preview - Generation
Preview
3D
2D