Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
LA-160-24-02-00-00
Bill of material
MO519OUJC
ORDERNO
MO519OUJC
DESCRIPTION
description
LA-160-24-02
HEIGHT
height
4.09 in[ 104 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
178 W
QCMAX_T_0__C
qcmaxδt=0 °c
160 W
VOP
vop
24 V
WIDTH
width
5.98 in[ 152 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
40 °C
NAME
name
MO519OUJC
Preview - Generation
Preview
3D
2D