Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
LA-115-24-02-00-00
Bill of material
6WSYUVM5L
ORDERNO
6WSYUVM5L
DESCRIPTION
description
LA-115-24-02
HEIGHT
height
3.86 in[ 98 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
139 W
QCMAX_T_0__C
qcmaxδt=0 °c
113 W
VOP
vop
24 V
WIDTH
width
5.98 in[ 152 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
42 °C
NAME
name
6WSYUVM5L
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-liquid-series
Preview - Generation
Preview
3D
2D