Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
LA-075-24-02-00-00
Bill of material
3PMW5IWRY
ORDERNO
3PMW5IWRY
DESCRIPTION
description
LA-075-24-02
HEIGHT
height
3.58 in[ 91 ] mm
LENGTH
length
9.06 in[ 230 ] mm
POWER
power
89 W
QCMAX_T_0__C
qcmaxδt=0 °c
71 W
VOP
vop
24 V
WIDTH
width
4.8 in[ 122 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
42 °C
NAME
name
3PMW5IWRY
Preview - Generation
Preview
3D
2D