Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Laird Thermal
Description
LA-045-12-02-00-00
Bill of material
MZ0JUDA9L
ORDERNO
MZ0JUDA9L
DESCRIPTION
description
LA-045-12-02
HEIGHT
height
3.58 in[ 91 ] mm
LENGTH
length
6.3 in[ 160 ] mm
POWER
power
73 W
QCMAX_T_0__C
qcmaxδt=0 °c
43 W
VOP
vop
12 V
WIDTH
width
4.8 in[ 122 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
42 °C
NAME
name
MZ0JUDA9L
Preview - Generation
Preview
3D
2D